LAPP
The image shows the visual for the new webinar series FOCUS NOW with the topic and the announcement of the webinar as well as a topic-specific image.

WHAT IS IT SPECIFICALLY ABOUT?

Fewer cores, greater performance: Single Pair Ethernet revolutionizes the networked factory

Miniaturization – and still more efficiency? Anyone who thinks that can’t work is not yet familiar with Single Pair Ethernet technology (SPE for short). Two twisted copper cores can be used to economically connect continuous communication at the field level (sensor/actuator) using standard Ethernet technology. Data is thus always and everywhere available and forms the basis for many new applications.

But what do these applications look like? What are the advantages of SPE, where does the technology possibly fall short? In the webinar “Single Pair Ethernet – from technology to application”, Ralf Moebus, Head of Product Management Industrial Communication, will not only give an overview of the advantages and features of the technology, but will also demonstrate in a practice-oriented manner where SPE can be used and which application-based advantages result from it. The webinar is a must-have for anyone who wants to get ready for the future of Industrie 4.0.

 

Our Agenda

Welcome, Presenter: Anja Lange

Presentation by Ralf Moebus

Focus on Industrial Communication: Which applications challenge productions
Focus on SPE: Overview and state of the art of the technology
Focus on Networking: Can wireless replace everything?
Live discussion & farewell

NOW TO THE MEDIA LIBRARY

You can watch this webinar again in our media library.

Register now for free

Further information

Further information on LAPP Industrial Ethernet:
Product Selection by Protocol Standard
Product Selection by Application

Download Flyer Download brochure Whitepaper

OUR SPEAKER

Ralf Moebus, Head of Product Management Industrial Communication, U.I. Lapp GmbH

Ralf Moebus has been an expert in the field of industrial communication at LAPP for more than ten years. Starting in product management, he is now responsible for this area – and has been a staunch promoter of single pair Ethernet technology from the beginning. Not least because of this, he is active for LAPP in the SPE partner network and is regularly consulted with challenges around applications and standards on the topic. He is certain about the future of Industrie 4.0: “Without SPE, we would be closing the door to numerous new applications. The technology comes into play exactly where we are still lacking something to ensure end-to-end networking.”

OUR PRESENTER

Anja Lange, freelance presenter, Lange Moderation

Anja Lange is a freelance presenter with many years of presenting experience in front of the camera, on the radio and on stages. She completed her moderation training in Stuttgart and has been moderating events and digital video formats throughout Germany for many years. Her focus is on topics such as digitalisation, business, IT, marketing and media.